Vertical Combo Dsub, 627-25W3224-4N6

Manufacturer EDAC Inc.
Description Series 627 vertical Combo' D-Sub plug connector with contacts in a 25W3 layout that have gold flash plating. The shell is nickel plated and the flange is mounted with #4-40 UNC threaded connector side and board side standoffs with boardlocks.
Part Number 627-25W3224-4N6
Series 627C
Positions 25
Layout 25W3
Gender Plug (PIN)
Contact Description PC Tail
Current/Impedance Rating 40A
Mounting Option #4-40 UNC THREADED ROUND STAND OFF WITH BOARDLOCKS (PC Tail Only)
Contact Plating Gold Flash Plating
Shell Plating Nickel
Shell Type Size 37 Contact Shell
No. of Power or Coaxial Contacts 3
No. of Signal Contacts 22
Total Contacts 25
Contact Type Power and Signal
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map