XDD1 DIAPHRAGM VACUUM PUMP

Manufacturer EDWARDS SAS
Description XDD1 Diaphragm Vacuum Pump 100-115V/200-230V 50/60 Hz; 80 W; 6.5 kg; A74602983
Part number A74602983
Omniclass number 23.27.17.00
Power 80 W
Mass 6.5 kg
Temperature range 10 to 40 °C
Max inlet pressure 1 bar
Inlet connection NW16
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDWARDS SAS

EDWARDS SAS

Edwards is a global leader of vacuum and abatement. We are proud to lead the industry, pushing the boundaries of science to deliver innovative products which are intrinsic to everyday life, working in partnership with our customers and continually setting new standards.

Google Map