SN 450 Series Flow Controller Compact models DC-PNP - Screw-in mounting

Manufacturer EGE-Elektronik Spezial-Sensoren GmbH
Description SN 450 series flow controller with sensor length 31 mm, connection type: 2 m PVC-cable 3x0.5 mm²
Part number P11241
Detection range 1...150
Protection type IP 67
Connection 2 m PVC-cable 3x0.5 mm²
Omniclass number 23.27.11.15.23
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EGE-Elektronik Spezial-Sensoren GmbH

EGE-Elektronik Spezial-Sensoren GmbH

EGE-Elektronik Spezial-Sensoren GmbH has been developing and manufacturing special purpose sensors for automation applications since 1976. The company serves leading international producers from a wide range of industries. EGE has been a pioneer in the field of flow controller and an innovator and decisive participant in the development of today's globally utilized thermal flow controllers.

Google Map