ASR - Stainless steel, single door enclosure

IP 66 TYPE 4X, 12, 13 IK 10

Manufacturer ELDON
Description Wall mounted, 360x240x150
Part Number ASR0362415-316
Height (mm) 360
Width (mm) 240
Depth (mm) 150
Mounting Plate Height (mm) 330
Mounting Plate Width (mm) 190
Max. enclosure useful depth (mm) 132
Note With mounting plate
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

ELDON

ELDON

Eldon is a privately held company headquartered in Madrid, Spain, and a global manufacturer of standard and customized enclosure solutions for the industrial and building markets

Google Map