TCE1-S316, Flat Roof Terminal & Control Enclosure

Manufacturer Electrix International Ltd
Description TCE1-S316, Flat Roof Terminal & Control Enclosure, Stainless Steel, Satin (Brushed), Material Thickness 1.2 mm
Manufacturer Part Number TCE1-S316
Material Type Stainless Steel
Material Finish Satin (Brushed)
Material Thickness (mm) 1.2
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Electrix International Ltd

Electrix International Ltd

Stainless Steel Electrical Enclosures & Cable Management Systems

Google Map