elero GmbH Linearantriebstechnik
By elero GmbH Linearantriebstechnik


Compakt 400 15.000 N, 3AC / DC, 200 - 1000 mm

Electrical linear actuator

Manufacturer elero GmbH Linearantriebstechnik
Description Compakt 200mm, 400 - 15.000 N, 3AC / DC
Part number Compakt Hub 200
CAD models
Share

Product selection

Index Selector Part number Description Stroke length (mm) Force Voltage
1 1 Compakt Hub 200 Compakt 200mm, 400 - 15.000 N, 3AC / DC 200 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
2 2 Compakt Hub 300 Compakt 300mm, 400 - 15.000 N, 3AC / DC 300 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
3 3 Compakt Hub 400 Compakt 400mm, 400 - 15.000 N, 3AC / DC 400 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
4 4 Compakt Hub 500 Compakt 500mm, 400 - 15.000 N, 3AC / DC 500 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
5 5 Compakt Hub 600 Compakt 600mm, 400 - 15.000 N, 3AC / DC 600 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
6 6 Compakt Hub 700 Compakt 700mm, 400 - 15.000 N, 3AC / DC 700 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
7 7 Compakt Hub 800 Compakt 800mm, 400 - 15.000 N, 3AC / DC 800 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
8 8 Compakt Hub 900 Compakt 900mm, 400 - 15.000 N, 3AC / DC 900 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC
9 9 Compakt Hub 1000 Compakt 1000mm, 400 - 15.000 N, 3AC / DC 1000 400 N - 15.000 N 400 V 3AC 50Hz , 24 V DC

Product Description

The linear actuators of the Compakt series are versatile push rod actuators with compact design. Based on the integrated electronic limit switches the Compakt also provides an absolute distance measurement system.

Force: 400 N - 15.000 N

Stroke length: 200 mm up to 1000 mm

Voltage type: 400V 50Hz, 24 V DC

A wide range further fixing elements and options are available.

Please contact us.

Contact the supplier

elero GmbH Linearantriebstechnik

elero GmbH Linearantriebstechnik

Elero ist Ihr Hersteller elektrischer Linearantriebe für die Industrie-, Lebensmittel-, Agrar-, sowie Fassadentechnik.

Google Map