elero GmbH Linearantriebstechnik
By elero GmbH Linearantriebstechnik


Vario1, 4-40 kN, 400V 3AC, 200 - 800 mm

electrical linear actuator

Manufacturer elero GmbH Linearantriebstechnik
Description Vario1, 200 mm, 4-40kN, 400V 3AC
Part number Vario 1 Hub 200
CAD models
Share

Product selection

Index Selector Part number Description Stroke length (mm) Force Voltage
1 1 Vario 1 Hub 200 Vario1, 200 mm, 4-40kN, 400V 3AC 200 4 kN - 40 kN 400 V/ 3 AC, 50 Hz
2 2 Vario 1 Hub 400 Vario1, 400 mm, 4-40kN, 400V 3AC 400 4 kN - 40 kN 400 V/ 3 AC, 50 Hz
3 3 Vario 1 Hub 600 Vario1, 600 mm, 4-40kN, 400V 3AC 600 4 kN - 40 kN 400 V/ 3 AC, 50 Hz
4 4 Vario 1 Hub 800 Vario1, 800 mm, 4-40kN, 400V 3AC 800 4 kN - 40 kN 400 V/ 3 AC, 50 Hz

Product Description

The Vario 1 is a robust linear actuator for heavy duty applications. Therefore the Vario 1 combines a high performance with low space requirement. Based on the integrated electronic limit switches the Compakt also provides an absolute distance measurement system. Versions with a lead screw- or ball screw spindle are available.

Force: 4 kN - 50 kN

Stroke length: 200 mm up to 800 mm

Voltage type: 400 V / 3AC

A wide range further fixing elements and options are available.

Please contact us.

Contact the supplier

elero GmbH Linearantriebstechnik

elero GmbH Linearantriebstechnik

Elero ist Ihr Hersteller elektrischer Linearantriebe für die Industrie-, Lebensmittel-, Agrar-, sowie Fassadentechnik.

Google Map