DVC.1 - Vibration-damping elements - Rubber and steel or stainless steel - Threaded studs

Vibration-damping elements

Manufacturer ELESA
Description DVC.1 - Vibration-damping elements - Rubber and steel or stainless steel - Threaded studs - DVC.1-20-14-30-SST-M6-18-55
Part Number 433637
Elesa Description DVC.1-20-14-30-SST-M6-18-55
CAD models
Please make sure this software has been installed.

Product selection

Part NumberElesa DescriptionDLdd1lBuy NowWeight g
433201DVC.1-10-4,5-8-M4-10-40108M44,510--
433001DVC.1-10-4,5-8-M4-10-55108M44,510--
433401DVC.1-10-4,5-8-M4-10-70108M44,510--
433206DVC.1-10-8-10-M4-10-401010M4810--
433006DVC.1-10-8-10-M4-10-551010M4810--
433406DVC.1-10-8-10-M4-10-701010M4810--
433211DVC.1-15-8,5-15-M4-10-401515M48,510--
433011DVC.1-15-8,5-15-M4-10-551515M48,510--
433411DVC.1-15-8,5-15-M4-10-701515M48,510--
433216DVC.1-15-12-15-M4-10-401515M41210--

Contact the supplier

ELESA

ELESA

World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.

Google Map