LM.SV - Vibration-damping levelling elements - Steel base and stem

Vibration-damping levelling elements

Manufacturer ELESA
Description LM.SV - Vibration-damping levelling elements - Steel base and stem - LM.32-M10-SV
Part Number 401331
Elesa Description LM.32-M10-SV
CAD models
Please make sure this software has been installed.

Product selection

Part NumberElesa DescriptionDhdd1l1l3s{Q11}Buy NowWeight g
401331LM.32-M10-SV3210,5M1030291116707-65
401341LM.40-M12-SV4011,5M1238309,5181134-100
401351LM.50-M12-SV5011,5M124830,59181809-137
401361LM.60-M16-SV6016M165838,511242641-275
401833LM.32-M10x50-SV3250M1030291116707-107
401836LM.32-M10x80-SV3280M1030291116707-122
401843LM.40-M12x63-SV4063M1238309,5181134-160
401846LM.40-M12x100-SV40100M1238309,5181134-189
401853LM.50-M12x63-SV5063M124830,59181809-208
401856LM.50-M12x100-SV50100M124830,59181809-250

Contact the supplier

ELESA

ELESA

World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.

Google Map