SQT. - Angles for profile structures - Technopolymer

Angles for profile structures

Manufacturer ELESA
Description SQT. - Angles for profile structures - Technopolymer - SQT.40-18-A-8
Part Number 156111
Elesa Description SQT.40-18-A-8
CAD models
Please make sure this software has been installed.

Product selection

Part NumberElesa DescriptionLBhb1dff1f2h1l1Buy NowWeight g
156111SQT.40-18-A-84018,578,5_1314,5___-12
156113SQT.40-18-F-84018,57_8,5__22,548-14
156115SQT.40-18-AF-84018,578,58,51314,522,548-13
156121SQT.40-25-A-8402578,5_1314,5___-18
156123SQT.40-25-F-840257_8,5__22,548-20
156125SQT.40-25-AF-8402578,58,51314,522,548-19
156131SQT.43-43-A-8434388,5_1317___-32

Contact the supplier

ELESA

ELESA

International reference for standard components destined for the mechanical, machinery and industrial equipment sectors.

Google Map