UCP - Self-aligning brackets - for shafts at 90°, technopolymer

Self-aligning brackets

Manufacturer ELESA
Description UCP - Self-aligning brackets - for shafts at 90°, technopolymer - UCP.205-C-25-T
Part Number 419553
Elesa Description UCP.205-C-25-T
CAD models
Please make sure this software has been installed.

Product selection

Part NumberElesa DescriptionLBHb1dd1ff1h1h2h3Buy NowWeight g
419553UCP.205-C-25-T14071,551,736,5251310610353949-333
419563UCP.206-C-30-T16384,555,7433013121103641,753-456
419533UCP.205-C-25-P14071,551,736,52513106103539_-339
419543UCP.206-C-30-P16384,555,7433013121103641,7_-463

Contact the supplier

ELESA

ELESA

International reference for standard components destined for the mechanical, machinery and industrial equipment sectors.

Google Map