Mini cylinder, ISO 6432, Series MNI - Ø 16-25 mm - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread

Manufacturer AVENTICS
Description Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm
Part Number 0822332451
Piston diameter (mm) 16
Stroke (mm) 10
Rod Ø (mm) 6
Rod thread M6
Ports M5
Cylinder outer thread M16x1.5
Product Page https://www.emerson.com/en-de/catalog/aventics-sku-0822332451
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionPiston diameter (mm)Stroke (mm)Rod Ø (mm)Rod threadPortsCylinder outer threadProduct Page
0822332451Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm16106M6M5M16x1.5Product Page
0822332452Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm16256M6M5M16x1.5Product Page
0822332453Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm16506M6M5M16x1.5Product Page
0822332454Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm16806M6M5M16x1.5Product Page
0822332455Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm161006M6M5M16x1.5Product Page
0822332456Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm161256M6M5M16x1.5Product Page
0822332457Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm161606M6M5M16x1.5Product Page
0822332458Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 16 mm162006M6M5M16x1.5Product Page
0822333451Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 20 mm20108M8G1/8M22x1.5Product Page
0822333452Mini cylinder, ISO 6432, Series MNI - Double-acting - With magnetic piston - Heat resistant - Cushioning: pneumatically, adjustable - Corrosion-protected - With integrated rear eye - Piston rod: external thread - Piston diameter = 20 mm20258M8G1/8M22x1.5Product Page

Documentation

Contact the supplier

AVENTICS

AVENTICS

As a global manufacturer of pneumatic components and systems, we are active in three product divisions: In addition to pneumatics, we also offer electronic marine controls and commercial vehicle technology.

Google Map