Rod clevis AP2, Steel, galvanized, CM2 series

Manufacturer AVENTICS
Description Rod clevis AP2, Steel, galvanized, CM2 series, M4
Part Number 1822122028
Material Steel
Surface treatment galvanized
Weight (kg) 0,01
Product Page https://www.emerson.com/en-de/catalog/aventics-sku-1822122028
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionBL (mm)CE (mm)CL (mm)Ø CK e11 (mm)CM (mm)Ø D1 (mm)ER (mm)Fig.KKLE (mm)MaterialSurface treatmentWeight (kg)Product Page
1822122028Rod clevis AP2, Steel, galvanized, CM2 series, M41116844852M48Steelgalvanized0,01Product Page
1822122008Rod clevis AP2, Steel, galvanized, CM2 series, M513,5201055962M510Steelgalvanized0,01Product Page
1822122009Rod clevis AP2, Steel, galvanized, CM2 series, M6162412661072M612Steelgalvanized0,02Product Page
1822122010Rod clevis AP2, Steel, galvanized, CM2 series, M821,532168814102M816Steelgalvanized0,05Product Page
1822122024Rod clevis AP2, Steel, galvanized, CM2 series, M10x1,25264020101018122M10x1,2520Steelgalvanized0,1Product Page
1822122025Rod clevis AP2, Steel, galvanized, CM2 series, M12x1,25314824121220142M12x1,2524Steelgalvanized0,16Product Page
1822122005Rod clevis AP2, Steel, galvanized, CM2 series, M16x1,25396432161626192M16x1,2532Steelgalvanized0,4Product Page
1822122004Rod clevis AP2, Steel, galvanized, CM2 series, M20x1,25508040202034202M20x1,2540Steelgalvanized0,7Product Page
1827001493Rod clevis AP2, Steel, galvanized, CM2 series, M27x26811055303048381M27x254Steelgalvanized2Product Page
1827001471Rod clevis AP2, Steel, galvanized, CM2 series, M36x28014470353560571M36x272Steelgalvanized4,35Product Page

Documentation

Contact the supplier

AVENTICS

AVENTICS

As a global manufacturer of pneumatic components and systems, we are active in three product divisions: In addition to pneumatics, we also offer electronic marine controls and commercial vehicle technology.

Google Map