12-19 Control handle Bakelite

Manufacturer Emile Maurin
Description 12-19 Control handle Bakelite - 12-190-65
Part number 12-190-65
CAD models
Please make sure this software has been installed.

Product selection

Part numberDescriptionl1 (mm)l2 (mm)l3 (mm)l4 (mm)d1 (H7) (mm)d2 (mm)h1 (mm)h2 (mm)h3 (mm)Ø poignée (mm)
12-190-6512-19 Control handle Bakelite - 12-190-656522192381413182318
12-190-8012-19 Control handle Bakelite - 12-190-8080242030101516202618
12-190-9412-19 Control handle Bakelite - 12-190-9494262236101519222921
12-190-11012-19 Control handle Bakelite - 12-190-110110282244121918243423
12-190-14012-19 Control handle Bakelite - 12-190-140140302457121918263726

Product Description

MATIERE

  • Thermodurcissable noir renforcé (ou technopolymère pour l1 = 94), haute résistance, finition brillante.
  • Douille en acier bruni.

UTILISATION

  • Température d'emploi de –20°C à +110°C.

Contact the supplier

EMILE MAURIN

EMILE MAURIN

Mechanical standard elements

Google Map