Male - Female Buffers (MF)

Manufacturer EURO-BEARINGS LTD
Description Male - Female Buffers (MF) - MF20x25
Part number MF20x25
Outer diameter 20 mm
Height 25 mm
Thread M6
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EURO-BEARINGS LTD

EURO-BEARINGS LTD

The company was started in 1983 by Sue and Gerry Smith, the current owners. Primarily the product range manufactured is FORK TRUCK MAST BEARINGS. Euro-Bearings Ltd also offers the following products: COMBINED ROLLER BEARINGS & MATING STEEL PROFILES, SHAFT MOUNTED LINEAR BEARINGS, OTHER LINEAR MOTION, ANTI-VIBRATION MOUNTINGS, BALL TRANSFER UNITS, TOLERANCE RINGS, TRACK ROLLER GUIDANCE SYSTEMS.

Google Map