Female plug-in connector - Stackable version affiancabile - Pitch 5,08mm - 02 ÷ 24 poles

SHxx-5,08

Female plug-in connector - Stackable version affiancabile - Pitch 5,08mm - 02 ÷ 24 poles

Manufacturer euroclamp
Description Female plug-in connector - Stackable version affiancabile - Pitch 5,08mm - 19 poles
Manufacturer Part Number SH19-5,08
Poles 19
Pitch 5,08 mm
Housing height 15,50 mm
Housing depth 18,85 mm
Dimensional class medium
Wire section 2.5 mm² / 14 AWG
Clamp opening size 2.8 × 3.1 mm
Wire stripping max 2 mm
Operating temperature -40°C ÷ +130°C
Current 16A
Voltage 250V
Impulse voltage 4 kV
Screw M3
Recommended torque 0.5÷0.55 Nm / 4.5÷4.9 Lb-in
CAD models

Product selection

Documentation

Contact the supplier

euroclamp

euroclamp

Established in 1988 as a specialized sub-contracting company, euroclamp began the production of printed circuit terminal blocks in 1991.

Google Map