Model 6034 4" Stainless Steel Adjustable Air Amplifier

Adjustable Air Amplifiers

Manufacturer EXAIR
Description Model 6034 4" Stainless Steel Adjustable Air Amplifier
Manufacturer Part Number 6034
E-Shop link https://www.exair.com/6034.html?pub=197.bn
Material Stainless Steel
Outlet Diameter 4" (102mm)
Air Inlet 1/2 NPT
Temp. Rating 400°F (204°C)
Flow Adjustment Infinite (No shims)
Sound Level at 80 PSIG 84 dBA
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Utilizing the Coanda effect, a basic principle of fluidics, Air Amplifiers become a simple, low cost way to circulate air, move smoke, fumes, and light materials. Force and flow for the Adjustable Air Amplifier is changed by turning the exhaust end (with the knurled ring loose) to open or close the continuous air gap. When desired performance is obtained, the knurled ring can be tightened to lock the flow at that setting. Available in aluminum or in stainless steel for food service, higher temperatures (400°F/204°C), and corrosive applications. Custom materials, mounting options (flanges) and sizes available.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map