Model 1010SS-9268 303 Stainless Steel Micro Air Nozzle with 18" Stay Set Hose

Micro Air Nozzle

Manufacturer EXAIR
Description Model 1010SS-9268 303 Stainless Steel Micro Air Nozzle with 18" Stay Set Hose
Manufacturer Part Number 1010SS-9268
E-Shop link https://www.exair.com/1010SS-9268.html?pub=197.bn
Material 303 Stainless Steel
Air Inlet 1/8 MNPT
Air Consumption 13 SCFM (368 SLPM)
Force 12 Oz. / 340 Grams
Sound Level 80
Stay Set Hose Length 18"
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionMaterialAir InletAir ConsumptionForceSound LevelStay Set Hose Length
1010SS-9268Model 1010SS-9268 303 Stainless Steel Micro Air Nozzle with 18" Stay Set Hose303 Stainless Steel1/8 MNPT13 SCFM (368 SLPM)12 Oz. / 340 Grams8018"

Product Description

The Micro Air Nozzle™ with Stay Set Hose includes EXAIR's Flexible Stay Set Hose for applications where frequent repositioning is required. The Stay Set Hose has "memory" and will not creep or bend. EXAIR's Micro Air Nozzle optimizes entrainment for a directed, high volume, high velocity airflow. The compact size permits mounting where space is limited. Sound level and air consumption are low.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map