Model 1126SS-9468 1" Flat Super Air Nozzle with (2) Nozzles, (2) 18" Stay Set Hose and Mag Base

1" Flat Super Air Nozzle

Manufacturer EXAIR
Description Model 1126SS-9468 1" Flat Super Air Nozzle with (2) Nozzles, (2) 18" Stay Set Hose and Mag Base
Manufacturer Part Number 1126SS-9468
E-Shop link https://www.exair.com/1126SS-9468.html?pub=197.bn
Material 316 Stainless Steel
Air Inlet 1/8 FNPT
Air Consumption 10.5 SCFM (297 SLPM)
Force 9.8 Oz. / 278 Grams
Sound Level 75
Shim Sets yes
Stay Set Hose Length 18"
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionMaterialAir InletAir ConsumptionForceSound LevelShim SetsStay Set Hose Length
1126SS-9468Model 1126SS-9468 1" Flat Super Air Nozzle with (2) Nozzles, (2) 18" Stay Set Hose and Mag Base316 Stainless Steel1/8 FNPT10.5 SCFM (297 SLPM)9.8 Oz. / 278 Grams75yes18"

Product Description

EXAIR's 1" Flat Super Air Nozzle is a highly efficient, unique flat air nozzle. Their patented (U.S. Pat 5402938) design uses a special shim to maintain the critical position of the component parts. Air is released through the thin slot, across a flat surface. The result is a wide, forceful stream of high velocity, laminar airflow with minimal air consumption and noise. Force and flow may be easily increased or decreased by installing a different shim. It is available in zinc/aluminum alloy or Type 316 stainless steel. This includes (2) Nozzles, (2) Stay Set Hose and Mag Base.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map