Model 3299 Vortex Tube, 150 SCFM, Max refrigeration, 10,200 Btu/hr. (2,570 Kcal/hr.), Large

Vortex Tubes

Manufacturer EXAIR
Description Model 3299 Vortex Tube, 150 SCFM, Max refrigeration, 10,200 Btu/hr. (2,570 Kcal/hr.), Large
Manufacturer Part Number 3299
E-Shop link https://www.exair.com/3299.html?pub=197.bn
Air_Inlet 1 NPT
Btu/Hr 10,200 Btu/hr. (2,570 Kcal/hr.)
Air Consumption 150 SCFM (4,248 SLPM)
Vortex Tube Type Max refrigeration
Size Large
CAD models
Please make sure this software has been installed.

Product selection

Product Description

EXAIR's Vortex Tubes offer a low cost, reliable, maintenance free solution to a variety of industrial spot cooling problems. Using an ordinary supply of compressed air as a power source, vortex tubes create two streams of air, one hot and one cold, with no moving parts. They are constructed of wear resistant stainless steel, which is ideal for corrosive and hygienic environments. Temperatures, flows and cooling power can all be adjusted to produce temperatures from -50° to +260°F (-46° to +127°C).

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map