Model 3415 Vortex Tube, 15 SCFM, Max cold temperature, 1,000 Btu/hr. (252 Kcal/hr.), Medium

Vortex Tubes

Manufacturer EXAIR
Description Model 3415 Vortex Tube, 15 SCFM, Max cold temperature, 1,000 Btu/hr. (252 Kcal/hr.), Medium
Manufacturer Part Number 3415
E-Shop link https://www.exair.com/3415.html?pub=197.bn
Air_Inlet 3/8 NPT
Btu/Hr 1,000 Btu/hr. (252 Kcal/hr.)
Air Consumption 15 SCFM (425 SLPM)
Vortex Tube Type Max cold temperature
Size Medium
CAD models
Please make sure this software has been installed.

Product selection

Product Description

EXAIR's Vortex Tubes offer a low cost, reliable, maintenance free solution to a variety of industrial spot cooling problems. Using an ordinary supply of compressed air as a power source, vortex tubes create two streams of air, one hot and one cold, with no moving parts. They are constructed of wear resistant stainless steel, which is ideal for corrosive and hygienic environments. Temperatures, flows and cooling power can all be adjusted to produce temperatures from -50° to +260°F (-46° to +127°C).

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map