Model ATEX4840SS-24VDC Stainless Steel 2,800 Btu/hr 24VDC Thermostat Control ATEX Cabinet Cooler System

ATEX SS Cabinet Cooler, Thermostat Control

Manufacturer EXAIR
Description Model ATEX4840SS-24VDC Stainless Steel 2,800 Btu/hr 24VDC Thermostat Control ATEX Cabinet Cooler System
Manufacturer Part Number ATEX4840SS-24VDC
E-Shop link https://www.exair.com/ATEX4840SS-24VDC.html?pub=197.bn
Material Type 303 Stainless Steel
Air Inlet 1/4 FNPT
Btu/Hr 2800
Air Consumption 40 SCFM (1,133 SLPM)
Sound Level at 100PSIG 82 dBA
Cabinet Cooler Type Thermostat Control System
Solenoid Valve or ETC Available 24VDC Solenoid Valve Included
Voltage 24VDC
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Stainless Steel thermostat controlled ATEX Cabinet Cooler Systems are engineered and approved for use upon purged electrical enclosures found within classified areas. These ATEX Cabinet Cooler Systems have been tested by UL and meet the stringent ATEX requirements for these areas. Cabinet Cooler Systems are a low cost and reliable way to cool purged electric control panels founds in the environments. The areas approved are Zones 2 and 22. ATEX Cabinet Coolers are available in cooling capacities from 1,000 Btu/hr. to 5,600 Btu/hr. They can be installed in minutes through a standard electrical knockout. Thermostat control systems are the most efficient way to operate a Cabinet Cooler. They save air by activating the cooler only when internal temperatures approach critical levels. Thermostat controlled cooler systems are the best option when experiencing fluctuating heat loads caused by environment or seasonal changes. Standard thermostat control systems include an adjustable thermostat factory set at 95°F (35°C). ATEX Cabinet Coolers incorporate a low pressure relief valve which closes and seals when the cooler is not operating to maintain the integrity of a NEMA 4X enclosure (dust-tight, oil-tight, splash resistant, indoor/outdoor service, corrosion resistant). Each of these systems include a water-dirt filter separator to prevent water condensate and dirt from entering your enclosure and a cold air distribution kit used to direct the air for circulation or on to hot spots. All Cabinet Coolers are CE compliant. EXAIR's ATEX Cabinet Cooler Systems are not purged and pressurized control systems and should not be relied upon nor used in place of a purged and pressurized controller. They are meant for use in conjunction with a purged and pressurized control system.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map