EXS - SS 316 washdown pillow block bearing units

Manufacturer EXTREME BEARING
Description SS 316 washdown pillow block bearing units, Size 024, Spherical roller bearing, Type-T, Housing seal : Radial seal, AS type, Cover seal : Cover seal, VK type
Part number EXS T 024 AS VK
Axis diameter 23.81 mm
Axis diameter 15/16 inch
Dynamic load 59 kN
Static load 62 kN
CAD models
Please make sure this software has been installed.

Product selection

Typed (mm)d (inch)B (mm)C (mm)T (mm)H (mm)H1 (mm)H2 (mm)J (mm)L (mm)K (mm)N (mm)n1 (mm)Grease holeBasic load rating
for spherical
roller bearing
Dynamic (kN)
Basic load rating
for spherical
roller bearing
Static (kN)
Basic load rating
for double roll
ball bearing
Dynamic (kN)
Basic load rating
for double roll
ball bearing
Static (kN)
Axial movement (mm)Seal seat (mm)
EXS-02423.8115/162544547336.512102130302012M6596215.74.73.542x7
EXS-0252562/632544547336.512102130302012M6596215.74.73.542x7
EXS-A2525.412544547336.512102130302012M6596215.74.73.542x7
EXS-02828.571 1/82648608542.912118152352414M68188165.23.547x7
EXS-030301 1/62648608542.912118152352414M68188165.23.547x7
EXS-A3030.161 1/52648608542.912118152352414M68188165.23.547x7
EXS-03231.751 1/42850609447.613126160352114M688100196.53.552x7
EXS-A3534.91 3/82850609447.613126160352114M688100196.53.552x7
EXS-035351 3/82850609447.613126160352114M688100196.53.552x7
EXS-03736.511 4/92851629849.215136175372514M695105227.53.562x7
Bearing
Housing seal
Cover seal

Documentation

Contact the supplier

EXTREME BEARING

EXTREME BEARING

Corrosion free roller bearings

Google Map