FACOM
By FACOM

ACZX For Torx® heads

Manufacturer FACOM
Description Enduro® screw driver ACZX for Torx® head N° 6
Part number ACZX.6X50
Mass 16 g
CAD models
Share

Product selection

Index Selector Item code N° Torx® A (mm) Ø1 x L1 (mm) Hex.1 x L1 (mm) Ø2 x L2 (mm) L (mm) Mass (g)
1 1 ACZX.6X50 6 1.65 2,5 x 50 16 x 96 146 16
2 2 ACZX.7X50 7 1.97 2,5 x 50 16 x 96 146 17
3 3 ACZX.8X50 8 2.3 2,5 x 50 16 x 96 146 20
4 4 ACZX.9X75 9 2.48 3 x 75 16 x 96 171 37
5 5 ACZX.10X75 10 2.74 3 x 75 25 x 100 175 40
6 6 ACZX.15X75 15 3.26 3 x 75 31 x 108 183 65
7 7 ACZX.20X100 20 3.84 - 4 x 100 31 x 108 208 70
8 8 ACZX.25X100 25 4.4 5 x 100 37 x 119 219 115
9 9 ACZX.27X100 27 4.96 6 x 100 37 x 119 219 115
10 10 ACZX.30X125 30 5.49 6 x 125 37 x 119 244 130
11 11 ACZX.40X150 40 6.6 7 x 150 39 x 125 275 175

Documentation

Contact the supplier

FACOM

FACOM

Manufacturer of tool and equipment solutions for professional tool users

Google Map