Grippers - Edge Gripper - Tool Steel - Straight Serration - C'Bore - Metric (MHSE-SS)

Edge Grippers, Tool Steel (HSE)

Manufacturer Fairlane Products
Description Tool Steel Gripper - Edge - 16 mm X 10 mm - Fine Straight
Part Number MHSE-9160-SS
E-Shop link https://www.fairlaneproducts.com/store/pc/viewcategories.asp?idCategory=405
L Overall Length mm 16
W mm +0/-0.13 16
H Overall Height mm +0/-0.13 10
H1 mm 4.2
F X 45° mm .5
F1 X 45° mm 3.2
C'bore for SHCS/LHCS Size mm M6 LHCS
Tooth Pattern Fine
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Made from M-2 high speed steel. Hardened to Rc 60/62 with black oxide finish. Square edge grippers have serrations on one side. Counter bored hole for front mounting with a socket head or low head cap screw.

Documentation

Contact the supplier

Fairlane Products

Fairlane Products

At Fairlane, we design, manufacture and stock a range of products used in machine tool workholding, specialty fastening and material handling. Workholding and positioning components provide for faster speeds and feeds, and their modular and economical replaceable wear surfaces extend the life of expensive jigs, fixtures, jaws and clamping mechanisms. Specialty fastening products include quick release ball lock pins and accessories. Our material handling rollers and bumpers are offered in a variety of durometers, materials, styles and mounts. Since beginning, our products have supported 'points of contact'. From serrated gripper inserts in lathe chuck jaws, swivel positioners and rest pads in stationary fixtures to rollers and bumpers in material handling applications. Fairlane products can be found in industrial automation at the point of workpiece contact.

Google Map