Rollers - Solid - Stud Mount - Precision Bearing - Inch

Solid Rollers with Bearings & Hardware

Manufacturer Fairlane Products
Description Solid Roller - Precision Stud Mount - 60 Dur Neoprene - 1.50 in Dia X 1.25 in Wide
Part Number RR-215-60-CP
E-Shop link https://www.fairlaneproducts.com/store/pc/viewcategories.asp?idCategory=1629
T Thread in 5/16-18 x 1.50
Screw Type SHCS
D Overall Diameter in 1.50
L in .63
W Roller Width in 1.25
W2 in .12
K in .25
Bearing Type D
No. of Bearings 2
Durometer Shore A 60
Material Neoprene
Color Black
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Solid rollers have a smooth surface and are permanently bonded to a steel insert with the bearings held in place with snap rings. They come assembled with a socket head cap screw, spacer and locknut for fast easy mounting. Rollers are available in neoprene, nitrile and urethane materials with hardness ranging from 20 to 95 durometer. Supplied with precision bearings.

Documentation

Contact the supplier

Fairlane Products

Fairlane Products

At Fairlane, we design, manufacture and stock a range of products used in machine tool workholding, specialty fastening and material handling. Workholding and positioning components provide for faster speeds and feeds, and their modular and economical replaceable wear surfaces extend the life of expensive jigs, fixtures, jaws and clamping mechanisms. Specialty fastening products include quick release ball lock pins and accessories. Our material handling rollers and bumpers are offered in a variety of durometers, materials, styles and mounts. Since beginning, our products have supported 'points of contact'. From serrated gripper inserts in lathe chuck jaws, swivel positioners and rest pads in stationary fixtures to rollers and bumpers in material handling applications. Fairlane products can be found in industrial automation at the point of workpiece contact.

Google Map