Robot M-20iA/35M (High inertia version)

Manufacturer FANUC
Description Robot M-20iA/35M (High inertia version)
Part Number M-20iA/35M
Robot footprint [mm] 383 x 343
Mounting position Floor Standard
Mounting position Upside down Standard
Mounting position Angle Standard
Voltage 50/60Hz 3phase [V] 380-575
Voltage 50/60Hz 1phase [V] Not available
Average power consumption [kW] 1
Integrated signals on upper arm In/Out 8/8
Integrated air supply 1
Acoustic noise level [dB] < 70
Ambient temperature [° C] 0-45
Protection : Body standard/optional IP54/IP55
Protection : Wrist & J3 arm standard/optional IP67
Max. load capacity at wrist 35 kg
Max. reach 1813 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FANUC

FANUC

Manufacturer of numerical controls (NCs) and servo systems

Google Map