Connector Housing, SUPERSEAL 1.0 Series, Plug, 26 Positions, Super Seal Series Socket Contacts

Manufacturer FARNELL
Description Connector Housing, SUPERSEAL 1.0 Series, Plug, 26 Positions, Super Seal Series Socket Contacts
Part Number 1473416-1
Supplier Name Farnell or Newark
Connector Mounting Cable Mount
Gender Plug
No. of Positions 26Positions
Brand Name TE CONNECTIVITY
For Use With Super Seal Series Socket Contacts
Product Range Super Seal Series
Connector Body Material Thermoplastic, Glass Filled Body
Locking Type Latch
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map