DIN 41612 Connector, 96 Contacts, Plug, 2.54 mm, 3 Row, a + b + c

Manufacturer FARNELL
Description DIN 41612 Connector, 96 Contacts, Plug, 2.54 mm, 3 Row, a + b + c
Part Number 5650908-5
Supplier Name Farnell or Newark
Connector Type DIN 41612
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Plug
No. of Contacts 96Contacts
Termination Method Straight PCB Plug
Brand Name AMP - TE CONNECTIVITY
Lead Spacing 2.54mm
Operating Temperature Max 125°C
Operating Temperature Min -55°C
Pitch Spacing 2.54mm
Material Polyester
Approval Bodies CSA, UL
Colour Grey
No. of Rows 3Rows
Range std
Pin Length 3.3mm
Rows Loaded a + b + c
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionConnector TypeContact MaterialContact PlatingContact TerminationContact Termination TypeGenderNo. of ContactsTermination MethodBrand NameSupplier NameLead SpacingOperating Temperature MaxOperating Temperature MinPitch SpacingMaterialApproval BodiesColourNo. of RowsRangePin LengthRows Loaded
5650908-5DIN 41612 Connector, 96 Contacts, Plug, 2.54 mm, 3 Row, a + b + cDIN 41612Copper AlloyGold Plated ContactsThrough Hole VerticalThrough HolePlug96ContactsStraight PCB PlugAMP - TE CONNECTIVITYFarnell or Newark2.54mm125°C-55°C2.54mmPolyesterCSA, ULGrey3Rowsstd3.3mma + b + c

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map