PCB Mount Barrier Terminal Block, 8.25 mm, 1 Row, 8 Positions, 22 AWG, 14 AWG, 20 A

Manufacturer FARNELL
Description PCB Mount Barrier Terminal Block, 8.25 mm, 1 Row, 8 Positions, 22 AWG, 14 AWG, 20 A
Part Number 4PCV-08-006
Supplier Name Farnell or Newark
Connector Type Terminal Block, Barrier
No. of Contacts 8Contacts
No. of Positions 8Positions
Brand Name BUCHANAN - TE CONNECTIVITY
Connector Mounting PCB Mount
Pitch Spacing 8.25mm
Contact Material Copper
Contact Plating Tin Plated Contacts
Wire Size AWG Max 14AWG
Wire Size AWG Min 22AWG
No. of Rows 1Rows
Rated Current 20A
Rated Voltage 300V
Terminal Block Clamp Type Barrier Terminal Block
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map