Fassa Therm Classic - Pannello EPS + GRAFITE

MINERAL WOOL SLAB thermal insulating slab, produced by spinning molten rock materials into fibres. A binding resin is then added to stabilise the structure of the material, making it possible to shape it into panels.

Manufacturer FASSA BORTOLO
Description MINERAL WOOL SLAB thermal insulating slab, produced by spinning molten rock materials into fibres. A binding resin is then added to stabilise the structure of the material, making it possible to shape it into panels.
Part Number Fassa Therm Classic - Pannello EPS + GRAFITE
Omniclass number 23.13.35.21
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FASSA BORTOLO

FASSA BORTOLO

Insulation and plaster based products

Google Map