FATH
By FATH

Adjustable Leveling Foot, Nylon PA

Manufacturer FATH
Description Adjustable Leveling Foot, Nylon PA
Part number 098H300808
Material Housing: Nylon PA, glass fibre reinforced; Mechanism: Zinc plated steel
CAD models
Share

Product selection

Index Selector B [mm] H [mm] N M b [mm] d [mm] Weight [g] Article
1 2 30 35-50 8 M8 20.5 4.3 40.0 098H300808
2 3 35 35-50 8 M8 20.5 4.3 42.0 098H350808
3 4 35 35-50 10 M8 20.5 4.3 42.0 098H351008
4 5 40 45-65 8 M8 28.0 6.5 78.0 098H400808
5 6 40 45-65 10 M8 28.0 6.5 78.0 098H401008
6 7 45 45-65 8 M8 28.0 6.3 80.0 098H450808
7 8 45 45-65 10 M8 28.0 6.3 80.0 098H451008
8 9 50 45-65 8 M8 28.0 6.3 83.0 098H500808
9 10 50 45-65 10 M8 28.0 6.3 83.0 098H501008

Documentation

Contact the supplier

FATH

FATH

Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles

Google Map