Brushless DC-Flat Motors Series 3216 ... BXT R

External rotor technology, without housing

Manufacturer FAULHABER
Description Brushless DC-Flat Motors 3216W009BXTR
Part Number 3216W009BXTR
Nominal voltage (V) 9
Torque up to (max.) (mNm) 39,5
No-load speed (min⁻¹) 6.020
Diameter 32 mm
Length 16 mm
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Brushless flat motors with External rotor technology

The external rotor motors of the BXT series set new standards: thanks to innovative winding technology and optimum design, the BXT motors deliver a torque of up to 134 mNm. The ratio of torque to weight and size is unmatched. The iron-core motors with 14 high-performance rare earth magnets on the rotor and 12 teeth on the stator are just 14 mm, 16 mm and 21 mm long, making them suitable for applications that require a short drive solution with high torque. Combined with optical and magnetic encoders, gearheads and controls, the result is a compact drive system.

Contact the supplier

FAULHABER

FAULHABER

FAULHABER offers the largest consolidated portfolio of miniature and micro drive technologies.

Google Map