B Cross Section

Manufacturer Fenner Precision Polymers
Description Blue 80 EC B/17 100'/30.5m Eagle Belting
Manufacturer Part Number 4928014
Part Number Page http://catalog.fenner.com/item/eagle-polyurethane/b-cross-section/4928014
Industry Standards/Certifications EC, FDA
Type V-Belts - Classical
Operating Temperature [Min] [ºC] -30
Operating Temperature [Min] [ºF] -22
Operating Temperature [Max] [ºC] 66
Operating Temperature [Max] [ºF] 150
Hardness 80A
Coefficient of Friction Stainless Steel 0.80
Coefficient of Friction Steel 0.70
Coefficient of Friction UHMW 0.55
Material Polyurethane
Color Blue
Working Load @ Percent Tension 4% [N] 27.3
Working Load @ Percent Tension 4% [lbs] 6.1
Working Load @ Percent Tension 6% [N] 49.9
Working Load @ Percent Tension 6% [lbs] 11.2
Working Load @ Percent Tension 8% [N] 69.9
Working Load @ Percent Tension 8% [lbs] 15.7
Working Load @ Percent Tension 10% [N] 90.2
Working Load @ Percent Tension 10% [lbs] 20.3
Weight [lbs] 11.3
Weight per Length [lb/ft] 0.113
Weight per Length [kg/m] 0.168
Length [ft] 100
Length [m] 30.5
Working Load @ Percent Tension 1% [lbs]
Working Load @ Percent Tension 1% [N]
Working Load @ Percent Tension 2% [N]
Working Load @ Percent Tension 2% [lbs]
Working Load @ Percent Tension 3% [N]
Working Load @ Percent Tension 3% [lbs]
Tooth Profile V
Cross Section B/17
Minimum Pulley ø [in] 3.17
Minimum Pulley ø [mm] 81
Height [mm] 11.5
Weight [kg]
Width [in]
Width [mm] 17
Height [in]
Datum Diameter Range Up thru 7.0" Over 7.0"
Groove Angle 34° ±0.33° 38° ±0.33°
CAD models

Product selection

CADManufacturer Part NumberDescriptionWorking Load @ Percent Tension 4% [N]Working Load @ Percent Tension 4% [lbs]Working Load @ Percent Tension 6% [N]Working Load @ Percent Tension 6% [lbs]Working Load @ Percent Tension 8% [N]Working Load @ Percent Tension 8% [lbs]Working Load @ Percent Tension 10% [N]Working Load @ Percent Tension 10% [lbs]Weight [lbs]Cross SectionMinimum Pulley ø [in]Minimum Pulley ø [mm]Weight [kg]
No CAD available4928014Blue 80 EC B/17 100'/30.5m Eagle Belting27.36.149.911.269.915.790.220.311.3B/173.1781 
No CAD available4927014Clear 80 EC B/17 100'/30.5m Eagle Belting27.36.149.911.269.915.790.220.311.3B/173.1781 
No CAD available4941109Blue 80 MD B/17 100'/30.5m Eagle Belting22537.38.452.611.86715.111.28B/173.178111.28
No CAD available4940010Opaque 80 B/17 100'/30.5m Eagle Belting33.17.46815.3107.224.1144.532.512.95B/173.178112.95
No CAD available1032047Orange 85 B/17 100'/30.5m Eagle Belting31.1752.711.873.916.693.721.112.8B/173.258312.8
No CAD available4912069Clear 85 B/17 100'/30.5m Eagle Belting31.97.25412.175.8179621.612.6B/173.258312.6
No CAD availableL04I85BIvory 85 B/17 100'/30.5m Eagle Belting91.620.6139.831.4183.441.2222.249.911.8B/173.6292 
No CAD availableL04BL85BBlue 85 B/17 100'/30.5m Eagle Belting317.352.512.473.717.493.42212.1B/173.2592 
No CAD availableL04G89BGreen 89 B/17 100'/30.5m Eagle Belting164.437251.156.4328.773.9396.489.112.8439B/174.0710412.8439
No CAD available4911069Clear 95 B/17 100'/30.5m Eagle Belting45.210.1767.915.2690.520.34113.125.4312.3B/174.1310512.3

Contact the supplier

Fenner Precision Polymers

Fenner Precision Polymers

All over the world, the engineering community turns to Fenner Precision Polymers for value-adding, problem solving products for power transmission, motion transfer, conveying applications and 3D printing. Our quality-driven teams design, manufacture and distribute a broad range of sophisticated reliable components. Fenner Precision Polymers has over 100 years of manufacturing, technical and commercial expertise; ISO 9001 certified production facilities in Manheim and Lancaster Pennsylvania and Wilmington, North Carolina; warehouse facilities in Lancaster, PA, Wilmington, NC, and Dewsbury, UK; and a global sales team with a presence on six continents.

Google Map