Fibrotek

FibroTek is a prefabricated insulating panel, able to integrate a number of useful layers to recreate, in a unique product, a real sarking roof system.

Manufacturer FIBROTUBI
Description Fibrotek : 3940 x 100
Part Number FIBROTEKPLUS3940X100
Model Fibrotek Plus
Height (mm) 100
Width (mm) 300
Standard Length (mm) 3940
Heat Conductivity -
Thermal Insulation Density -
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FIBROTUBI

FIBROTUBI

Fibrotubi S.r.l. was founded in 1958 and arrive in a short time on the market of sheets and fibrecement pipes, pushing in a few years on the national scene. Firmly satisfied of constant innovation respecting tradition is the essence of a development that meet the needs of a pickier market, Fibrotubi excels for the design and implementation of diversified products and technologically advanced (GEA cement sheets, inox steel flues ETERINOX, sliding door frames ORCHIDEA and EasySlide, ecc.).

Google Map