Airstroke actuators Style 110

Manufacturer Firestone
Description Actuator with one convolution, stroke 79 mm
Part number W01-M58-6145
Maximum height 132 mm
Stroke 79 mm
Force 36 N
Mass 1.36 kg
CAD models
Please make sure this software has been installed.

Product selection

Part numberStyleDescriptionAssembly weight (kg)Force (N)Minimum height (mm)Maximum stroke (mm)Maximum usable height (mm)
W01-M58-6145110Blind nuts, 1/4 BSP1.36365379132
W01-358-0112110Socket head aluminum bead rings (bolts, nuts, washers not included–use M6 cap screws)1.36365379132
Height (mm)

Documentation

Contact the supplier

Firestone

Firestone

World's Number 1 Air Spring

  • Firestone Industrial Products

    Firestone Industrial Products
    250 W. 96th St
    Porta Westfalica, IN 46260
    United States of America
    www.firestoneip.com

Google Map