ID Expansion Clamps - Metric

ID Expansion Clamps

Manufacturer Fixtureworks
Description ID Expansion Clamp - 69.50 mm Dia
Part Number MB-38300
T mm M16X45
T1 mm M5 on 55.9 BHC
D Overall Diameter mm +.000/-.050 69.5
D1 Clamp Diameter mm 42
D2* mm 29.3
L mm 21.4
H mm 39.6
H1 mm 31.8
H2 mm 27
H3 mm 7.9
Torque ft/lbs 206.5
Max. Holding Force Lbs 10,000
Tapered Screw Only MB-38052
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The ID expansion clamps are an ideal way to hold multiple parts on an inside diameter for multiple machining on a vertical or horizontal machining center. Can hold internal diameters from under 3/16” to over 4”. User can machine the mild steel clamp to match the bore of the part ensuring proper fit. The clamps can be quickly tightened with a hex key or can be mated to hydraulic pull cylinders for automation. The clamp screw is heat treated. Three mounting screws are included.

Documentation

Contact the supplier

Fixtureworks

Fixtureworks

Standard machine elements and fixturing components for machining, manufacturing, inspection, assembly, OEM and industrial applications.

Google Map