KH - Compact linear ball bearings

Manufacturer FLI
Description Compact linear ball bearings KH 5070
Part number KH 5070
Dynamic load 5500 N
Static load 6300 N
Shaft diameter 50 mm
Outer diameter 62 mm
Mass 250 g
CAD models
Please make sure this software has been installed.

Product selection

Part numberNumber of ball circuitsØ d (mm)Ø D (mm)C (mm)Basic load - Dyn. C (N)Basic load - Stat. Co (N)Poids (g)
KH 082448152443528011.3
KH 1026410172650037014.4
KH 1228512192862051018.1
KH 1428514212862052020.6
KH 1630516243080062027.2
KH 2030620283095079032.7
KH 254062535401990167066
KH 305073040502800270095
KH 4060840526044004450180
KH 5070950627055006300250
Seals

Documentation

Contact the supplier

FLI

FLI

Manufacturer of linear systems

Google Map