Turbomite CVT-A Series

Manufacturer Enmin’s Flow-Easy
Description Turbomite CVT-A Series with NPT thread size1/8 NPT inch, CVT-A-30-1
Part number CVT-A-30-1
Max speed (VFM) 16,890
Max force (LBF) 105.3
Type Single-Bolt Style
CAD models
Please make sure this software has been installed.

Product selection

ModelA (inch)B (inch)C (inch)D (inch)E (GPM)F (inch)G (inch)H (inch)I (inch)J (inch)K (inch)L (inch)MN (inch)Weight (LBS)Unbalance (IN_LBS)Speed at 20 PSI (VPM)Force at 20 PSI (LBF)Air cons. at 20 PSI (CFM)Speed at 40 PSI (VPM)Force at 40 PSI (LBF)Air cons. at 40 PSI (CFM)Speed at 60 PSI (VPM)Force at 60 PSI (LBF)Air cons. at 60 PSI (CFM)Speed at 80 PSI (VPM)Force at 80 PSI (LBF)Air cons. at 80 PSI (CFM)
CVT-A-302-1/41-7/81 3/41-1/44-7/82-5/87/83/83-7/163/85/161/8 NPT10-24 THREAD1-3/80.480.01312,060541.114,28075.31.816,650102.42.516,890105.33.2
CVT-A-402-1/22-1/82 1/81-1/24-1/22-11/1613/83-9/161/23/81/8 NPT1/4-20 THREAD1-1/20.650.0294,500171.37,900511.812,1001212.515,690202.83.2
CVT-A-5032-1/22 1/21-5/85-1/23-5/161-1/813/3245/813/321/4 NPT1/4-20 THREAD1-7/81.20.0443,500151.78,9701012.812,7902043.814,5602655
CVT-A-8043-1/23 1/22-1/46-1/44-1/21-5/89/165-11/161/217/321/4 NPT5/16-24 THREAD2-7/82.60.1941,93020.51.86,135207.42.98,750421.84010,255579.45.2
Bolt Style

Documentation

Contact the supplier

Flow-Easy

Flow-Easy

Enmin’s Flow-Easy range of vibrators provides a solution for any bulk material flow problem. The range is specifically designed to suit Australia’s environment and covers a multitude of industrial segments including transport, agriculture, mining, concreting and quarrying. For over 40 years Enmin have been a leading Australian manufacturer and distributor of materials handling systems and vibratory equipment.

Google Map