France Air
By France Air


DAP 03 REACTIL

Circular suspended diffuser with thermostatic regulation

Manufacturer France Air
Reference description DAP 03 REACTIL Ø160 RAL 9010
Reference DAP 03 REACTIL Ø160 RAL 9010
Product Code 61015761
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 700
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Overall Height [mm] 100
Overall Width [mm] 600
Nominal Diameter [mm] 160
Open Egress Area [cm²] 190
Model_id_1 363449
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass Name BIM&CO Uniformat Uniformat code MasterFormat Masterformat Code Overall Height [mm] Overall Width [mm] Nominal Diameter [mm] Open Egress Area [cm²]
1 1 61015761 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 100 600 160 190
2 2 61015765 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 100 675 160 190
3 3 61015762 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 110 600 200 300
4 4 61015766 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 110 675 200 300
5 5 61015763 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 126 600 250 460
6 6 61015767 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 126 675 250 460
7 7 61015764 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 126 600 315 740
8 8 61015768 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 126 675 315 740

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map