France Air
By France Air


DAP 03

Circular diffuser adjustable by threaded rod for false ceiling slabs

Manufacturer France Air
Reference description DAP 03 Ø100 RAL9010
Reference DAP 03 Ø100 RAL9010
Product Code 61015748
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 200
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
Name BIM&CO HVAC Diffusers
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Uniformat Air Distribution Systems
Uniformat code D304001
Overall Height [mm] 70
Nominal Diameter [mm] 100
Overall Width [mm] 600
Open Egress Area [cm²] 80
Model_id_1 362355
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass Name BIM&CO MasterFormat Masterformat Code Uniformat Uniformat code Overall Height [mm] Nominal Diameter [mm] Overall Width [mm] Open Egress Area [cm²]
1 1 61015748 100 200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 70 100 600 80
2 6 61015753 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 100 160 675 190
3 7 61010953 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 100 160 600 190
4 8 61015749 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 100 160 600 190
5 9 61015754 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 110 200 675 300
6 10 61010954 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 110 200 600 300
7 11 61015750 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 110 200 600 300
8 12 61015755 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 120 250 675 460
9 13 61010955 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 120 250 600 460
10 2 61015751 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 120 250 600 460
11 3 61015756 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 126 315 675 740
12 4 61010956 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 126 315 600 740
13 5 61015752 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Diffusers, Registers, and Grilles 23 37 13 Air Distribution Systems D304001 126 315 600 740

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map