France Air
By France Air


DAP 40

4-way aluminum diffuser for false ceiling

Manufacturer France Air
Reference description DAP 40 150 X 150 ALU ANODISE
Reference DAP 40 150 X 150 ALU ANODISE
Product Code 60061361
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 300
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Overall Height [mm] 46
Overall Width [mm] 600
Open Egress Area [cm²] 109
Model_id_1 363032
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass Name BIM&CO Uniformat Uniformat code MasterFormat Masterformat Code Overall Height [mm] Overall Width [mm] Open Egress Area [cm²]
1 1 60061361 100 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 109
2 6 60061362 160 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 244
3 7 60061363 300 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 435
4 8 60061364 400 2000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 679
5 9 60007486 600 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 675 978
6 10 60028889 100 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 109
7 11 60028890 160 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 244
8 12 60028891 300 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 435
9 13 60028892 400 2000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 600 679
10 2 60007482 100 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 675 109
11 3 60007483 160 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 675 244
12 4 60007484 300 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 675 435
13 5 60007485 400 2000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 675 679

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map