France Air
By France Air


DAU 03 REACTIL

Circular diffuser with thermostatic adjustment

Manufacturer France Air
Reference description DAU 03 REACTIL Ø160 ANODISE
Reference DAU 03 REACTIL Ø160 ANODISE
Product Code 871067
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 700
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
Overall Height [mm] 105
Overall Width [mm] 335
Nominal Diameter [mm] 160
Open Egress Area [cm²] 190
Model_id_1 362364
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass MasterFormat Masterformat Code Name BIM&CO Uniformat Uniformat code Overall Height [mm] Overall Width [mm] Nominal Diameter [mm] Open Egress Area [cm²]
1 1 871067 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 105 335 160 190
2 6 61015735 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 105 335 160 190
3 7 871068 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 118 423 200 300
4 8 61015736 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 118 423 200 300
5 9 871069 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 130 517 250 460
6 10 61015737 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 130 517 250 460
7 11 871070 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 146 640 315 740
8 12 61015738 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 146 640 315 740
9 13 871139 600 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 185 730 355 933
10 2 61015739 600 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 185 730 355 933
11 3 61015740 1000 4000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 185 776 400 1184
12 4 61015741 1200 5000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 185 825 450 1498
13 5 61015742 1750 8000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 185 917 500 1850

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map