France Air
By France Air


DAU 03 RI

Circular diffuser adjustable by threaded rod with integrated register

Manufacturer France Air
Reference description DAU 03 RI Ø160 RAL9010
Reference DAU 03 RI Ø160 RAL9010
Product Code 61015731
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 700
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
Overall Height [mm] 105
Nominal Diameter [mm] 160
Overall Width [mm] 335
Open Egress Area [cm²] 190
Model_id_1 363421
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass MasterFormat Masterformat Code Name BIM&CO Uniformat Uniformat code Overall Height [mm] Nominal Diameter [mm] Overall Width [mm] Open Egress Area [cm²]
1 1 61015731 100 700 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 105 160 335 190
2 2 61015732 100 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 118 200 423 300
3 3 61015733 200 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 130 250 517 460
4 4 61015734 300 2500 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 146 315 640 740

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map