France Air
By France Air


DAU 03

Circular diffuser adjustable by threaded rod

Manufacturer France Air
Reference description DAU 03 Ø100 RAL9006
Reference DAU 03 Ø100 RAL9006
Product Code 60009156
Maximum Air Flow [m³/h] 200
Minimum Air Flow [m³/h] 100
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
MasterFormat Air Outlets and Inlets
Masterformat Code 23 37 00
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
Nominal Diameter [mm] 100
Overall Height [mm] 75
Overall Width [mm] 230
Open Egress Area [cm²] 80
Model_id_1 363426
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Maximum Air Flow [m³/h] Minimum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass MasterFormat Masterformat Code Name BIM&CO Uniformat Uniformat code Nominal Diameter [mm] Overall Height [mm] Overall Width [mm] Open Egress Area [cm²]
1 1 60009156 200 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 100 75 230 80
2 12 61015721 200 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 100 75 230 80
3 14 60009157 700 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 160 105 335 190
4 15 61015722 700 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 160 105 335 190
5 16 60009158 1000 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 200 118 423 300
6 17 61015723 1000 100 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 200 118 423 300
7 18 60009159 1750 200 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 250 130 517 460
8 19 61015724 1750 200 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 250 130 517 460
9 20 60009160 2500 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 315 146 640 740
10 2 61015725 2500 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 315 146 640 740
11 3 60009161 2500 600 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 355 185 730 933
12 4 61015726 2500 600 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 355 185 730 933
13 5 60009162 3000 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 400 185 776 1184
14 6 61015727 3000 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles Air Outlets and Inlets 23 37 00 HVAC Diffusers Air Distribution Systems D304001 400 185 776 1184
15 7 60009163 4000 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 450 185 825 1498
16 8 61015728 4000 1000 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 450 185 825 1498
17 9 60009164 5000 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 500 185 917 1850
18 10 61015729 5000 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 500 185 917 1850
19 11 60009165 8000 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 630 185 1045 2934
20 13 61015730 8000 1750 23.75.70.21.27.11 Diffusers, Registers, and Grilles Diffusers, Registers, and Grilles 23 37 13 HVAC Diffusers Air Distribution Systems D304001 630 185 1045 2934

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map