France Air
By France Air


DAU 40

4-way aluminum diffuser

Manufacturer France Air
Reference description DAU 40 150 X 150 ALU ANODISE
Reference DAU 40 150 X 150 ALU ANODISE
Product Code 61010946
Minimum Air Flow [m³/h] 100
Maximum Air Flow [m³/h] 300
OMNICLASS Table 23 Code 23.75.70.21.27.11
Omniclass Diffusers, Registers, and Grilles
Name BIM&CO HVAC Diffusers
Uniformat Air Distribution Systems
Uniformat code D304001
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Overall Height [mm] 46
Overall Width [mm] 294
Open Egress Area [cm²] 109
Model_id_1 363045
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] OMNICLASS Table 23 Code Omniclass Name BIM&CO Uniformat Uniformat code MasterFormat Masterformat Code Overall Height [mm] Overall Width [mm] Open Egress Area [cm²]
1 1 61010946 100 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 294 109
2 7 61010947 160 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 369 244
3 8 61010948 300 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 444 435
4 9 61010949 400 2000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 519 679
5 10 61010950 600 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 594 978
6 11 61010951 800 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 669 1331
7 12 61010952 1000 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 744 1739
8 13 61015901 100 300 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 294 109
9 14 60028886 160 800 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 369 244
10 2 60028887 300 1200 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 444 435
11 3 61015902 400 2000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 519 679
12 4 60028888 600 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 594 978
13 5 61015903 800 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 669 1331
14 6 61015904 1000 3000 23.75.70.21.27.11 Diffusers, Registers, and Grilles HVAC Diffusers Air Distribution Systems D304001 Diffusers, Registers, and Grilles 23 37 13 46 744 1739

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map