France Air - Free CAD models - Oxen - TraceParts
France Air
By France Air

Oxen

Energy recover for industrial application

Manufacturer France Air
Reference description 60030442
Reference 60030442
Manufacturer Product Link http://espacepro.france-air.com/oxen-centrale-double-flux-decentralisee.html
Sound power max [dB(A)] 67.3
Maximum Air Flow [m³/h] 1200
Filter class G4
Host Type Wall
Mass [kg] 67.2
Battery type Sans batterie
Motor Type ECM
Overall height [mm] 1370
Overall length [mm] 1180
Overall width [mm] 760
Electric Power [W] 420
Nominal Voltage [V] 230
Number of Phases 1
Frequency [Hz] 50
Nominal Current [A] 1.9
Nominal Intensity [A] 1.9
CAD models
Share

Product selection

Index Selector Reference Manufacturer Product Link Sound power max [dB(A)] Maximum Air Flow [m³/h] Filter class Host Type Mass [kg] Battery type Motor Type Overall height [mm] Overall length [mm] Overall width [mm] Electric Power [W] Nominal Voltage [V] Number of Phases Frequency [Hz] Nominal Current [A] Nominal Intensity [A]
1 1 60030442 http://espacepro.france-air.com/oxen-centrale-double-flux-decentralisee.html 67.3 1200 G4 Wall 67.2 Sans batterie ECM 1370 1180 760 420 230 1 50 1.9 1.9
2 2 60030443 http://espacepro.france-air.com/oxen-centrale-double-flux-decentralisee.html 67.3 1200 G4 Wall 69.6 Eau Chaude ECM 1370 1180 760 420 230 1 50 1.9 1.9

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map