France Air - Free CAD models - POWER PLAY MAX 90 - TraceParts
France Air
By France Air

POWER PLAY MAX 90

Air handling unit POWER PLAY MAX 90

Manufacturer France Air
Reference description Power Play Max 90 size 10
Reference Power Play Max 90 size 10
Maximum Air Flow [m³/h] 3000
Minimum Air Flow [m³/h] 1000
Omniclass 23-33 41 17
Uniformat D3090
MasterFormat 23 36 00
Battery type EC/EL/CO/DX/SB
Motor Type ECM / AC
Overall length [mm] 3071
Overall height [mm] 1125
Opening Height [mm] 300
Opening Width [mm] 700
Overall width [mm] 1000
CAD models
Share

Product selection

Index Selector Reference Maximum Air Flow [m³/h] Minimum Air Flow [m³/h] Omniclass Uniformat MasterFormat Battery type Motor Type Overall length [mm] Overall height [mm] Opening Height [mm] Opening Width [mm] Overall width [mm]
1 1 Power Play Max 90 size 10 3000 1000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3071 1125 300 700 1000
2 2 Power Play Max 90 size 20 4000 2000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3397 1275 400 900 1150
3 3 Power Play Max 90 size 30 6000 3000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3497 1425 500 1000 1300
4 4 Power Play Max 90 size 40 7500 4000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3407 1645 600 1200 1500
5 5 Power Play Max 90 size 50 11000 5500 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3675 1840 700 1400 1700
6 6 Power Play Max 90 size 60 15000 7000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3830 2045 800 1600 1900
7 7 Power Play Max 90 size 70 20000 9000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3965 2225 900 1800 2100
8 8 Power Play Max 90 size 80 29000 18000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 4881 2545 1000 2000 2300
9 9 Power Play Max 90 size 90 29000 18000 23-33 41 17 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 5081 2775 1100 2200 2610

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map