France Air - Free CAD models - POWER PLAY MAX 95 - TraceParts
France Air
By France Air

POWER PLAY MAX 95

Air handling unit POWER PLAY MAX 95

Manufacturer France Air
Reference description Power Play Max 95 size 10
Reference Power Play Max 95 size 10
Minimum Air Flow [m³/h] 1000.008
Maximum Air Flow [m³/h] 2499.984
Omniclass 23-33 41 17
Uniformat D3090
MasterFormat 23 36 00
Motor Type ECM / AC
Battery type EC/EL/CO/DX/SB
Opening Height [mm] 300
Overall width [mm] 1000
Overall height [mm] 1125
Opening Width [mm] 700
Overall length [mm] 3901
CAD models
Share

Product selection

Index Selector Reference Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] Omniclass Uniformat MasterFormat Motor Type Battery type Opening Height [mm] Overall width [mm] Overall height [mm] Opening Width [mm] Overall length [mm]
1 1 Power Play Max 95 size 10 1000.008 2499.984 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 300 1000 1125 700 3901
2 2 Power Play Max 95 size 20 1500.012 2999.988 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 400 1150 1275 900 4317
3 3 Power Play Max 95 size 30 2000.016 4500 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 500 1300 1425 1000 4567
4 4 Power Play Max 95 size 40 2999.988 5799.996 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 600 1500 1645 1200 4457
5 5 Power Play Max 95 size 50 4799.988 6500.016 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 700 1700 1840 1400 4725
6 6 Power Play Max 95 size 60 5000.004 9500.004 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 800 1900 2045 1600 5280
7 7 Power Play Max 95 size 70 6500.016 12999.996 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 900 2100 2225 1800 5695
8 8 Power Play Max 95 size 80 7999.992 16499.988 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 1000 2300 2545 2000 6871
9 9 Power Play Max 95 size 90 11999.988 18500.004 23-33 41 17 D3090 23 36 00 ECM / AC EC/EL/CO/DX/SB 1100 2610 2775 2200 7371

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map