France Air - Free CAD models - POWER PLAY MAX Thermo - TraceParts
France Air
By France Air

POWER PLAY MAX Thermo

Air handling unit POWER PLAY MAX Thermo

Manufacturer France Air
Reference description Power Play Max Thermo size 10
Reference Power Play Max Thermo size 10
Omniclass 23-33 25 00
Uniformat D3090
MasterFormat 23 36 00
Battery type EC/EL/CO/DX/SB
Motor Type ECM / AC
Overall length [mm] 3166
Overall height [mm] 1125
Opening Width [mm] 700
Overall width [mm] 1000
Opening Height [mm] 300
CAD models
Share

Product selection

Index Selector Reference Omniclass Uniformat MasterFormat Battery type Motor Type Overall length [mm] Overall height [mm] Opening Width [mm] Overall width [mm] Opening Height [mm]
1 1 Power Play Max Thermo size 10 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3166 1125 700 1000 300
2 2 Power Play Max Thermo size 20 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3492 1275 900 1150 400
3 3 Power Play Max Thermo size 30 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3592 1425 1000 1300 500
4 4 Power Play Max Thermo size 40 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3482 1645 1200 1500 600
5 5 Power Play Max Thermo size 50 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3750 1840 1400 1700 700
6 6 Power Play Max Thermo size 60 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3770 2045 1600 1900 800
7 7 Power Play Max Thermo size 70 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 3770 2225 1800 2100 900
8 8 Power Play Max Thermo size 80 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 4530 2545 2000 2300 1000
9 9 Power Play Max Thermo size 90 23-33 25 00 D3090 23 36 00 EC/EL/CO/DX/SB ECM / AC 4530 2775 2200 2610 1100

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map